IESNA:LM-63-2002
[TEST]P948036
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3A-950-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 90 CRI, 5000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]9536
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 84.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
1118.9 1400.9 1655.9 1853.3 2014.3 2105.3 2148.1 2163.4 2240.7 2406.1
2679.3 3024.3 3364 3635.2 3872.5 4089.1 4225.9 4260.9 4176.7 3963.5
3533.3 2789.5 2302.7 1928.6 1527.4 1074.6 706.4 495.2 386.4 333.7
302.7 254.5 215.6 74.8 36.4 5.9 0
1118.9 1410.8 1668.2 1869 2016.7 2116.6 2167.8 2182.1 2246.1 2395.3
2647.8 2985.9 3319.2 3599.8 3839.5 4056.1 4218.5 4277.1 4223.4 4042.8
3683.5 2996.3 2395.7 2011.8 1615.5 1171.5 770.4 519.8 398.7 345.6
305.7 258.4 217.6 92.5 38.9 7.4 0
1118.9 1398.5 1651 1853.8 2011.8 2126.5 2190 2217.1 2267.3 2401.2
2616.3 2916.5 3236.5 3518.6 3746.5 3928.6 4099.4 4182.6 4161.4 4017.2
3728.3 3256.2 2595.6 2134.9 1741.6 1311.3 875.7 581.8 430.2 357.4
315.5 274.7 235.3 179.7 91.6 10.8 0
1118.9 1398.5 1643.6 1845.9 2014.8 2144.2 2230.8 2276.1 2323.4 2426.8
2586.7 2819.6 3096.2 3361.5 3575.2 3750.4 3897.6 4016.7 4048.7 4001.4
3827.7 3505.3 3052.4 2516.3 2011.8 1563.4 1093.3 700 477.5 363.3
313.6 272.2 232.3 185.1 130 50.7 0
1118.9 1357.1 1594.9 1802.6 1980.8 2138.3 2263.8 2347 2400.2 2481.9
2614.8 2785.6 3006.6 3231.6 3433.9 3608.1 3749.9 3875.9 3965.5 3989.6
3941.9 3795.2 3510.7 3080.5 2577.9 2064.5 1538.3 1014 637 427.3
325.9 289.4 251.5 192 129.5 40.4 0
1118.9 1335.5 1550.1 1752.4 1939.4 2112.7 2270.2 2394.8 2479.4 2558.7
2658.1 2800.9 2966.3 3162.7 3360.5 3557.4 3724.8 3855.7 3954.7 4036.4
4099.9 4078.7 3989.6 3787.3 3437.8 2985 2402.6 1842.5 1239 764.9
496.2 339.2 245.6 148.7 74.8 19.7 0
1118.9 1294.1 1480.7 1671.2 1856.2 2037.9 2213.1 2369.2 2498.6 2602.5
2707.8 2823 2949.5 3107 3287.7 3492.5 3703.1 3906.4 4086.6 4245.1
4389.3 4547.8 4619.2 4663.5 4653.7 4452.8 4069.4 3458.5 2650.2 1795.2
1036.2 538 274.7 158.5 77.3 26.6 0
1118.9 1262.6 1412.2 1575.7 1745 1905 2076.8 2243.6 2404.1 2545.9
2687.6 2819.1 2938.2 3066.7 3201.6 3346.3 3514.1 3704.1 3911.9 4132.4
4373.1 4718.6 4997.7 5168.1 5362 5502.3 5520.5 5332 4841.7 4048.2
2949.5 1903.5 970.2 395.8 141.3 27.6 0
1118.9 1206 1311.3 1433.4 1567.3 1709.1 1853.3 1996 2137.3 2282.5
2434.6 2575.4 2728.5 2888.5 3054.9 3221.7 3406.8 3614.5 3844.4 4104.8
4409 4870.3 5328 5641.6 6041.8 6512.9 7016.9 7353.1 7281.3 6604.4
5210.9 3378.3 1432.9 437.6 137.8 28.6 0
1118.9 1196.2 1301 1413.2 1539.7 1673.6 1810.5 1946.8 2081.7 2218.5
2353.4 2493.2 2640.9 2800.9 2966.3 3138.1 3329 3540.2 3776.5 4045.7
4349.5 4837.8 5299 5638.6 6066.4 6579.8 7130.1 7480.6 7414.2 6694.5
5179.9 3167.6 1213.9 335.2 108.3 24.6 0
1118.9 1158.7 1212.9 1285.7 1373.9 1469.8 1566.8 1668.7 1774 1880.4
1987.7 2098.4 2210.2 2328.3 2455.3 2589.7 2737.4 2904.7 3106.5 3336.9
3617.5 4063.5 4401.6 4735.4 5142.5 5632.2 6092 6291.4 6083.1 5289.2
3904.5 2173.3 626.6 131.4 43.8 9.8 0
1118.9 1131.2 1161.7 1205.5 1266 1331.5 1402.9 1476.2 1550.6 1629.8
1707.1 1781.4 1858.2 1934.5 2015.2 2100.4 2190 2298.8 2424.8 2588.2
2824.5 3117.9 3317.7 3541.2 3808.5 4099.9 4298.8 4229.4 3881.8 3230.1
2332.7 1193.7 389.4 116.2 39.9 9.4 0
1118.9 1106.6 1111 1131.2 1164.2 1198.1 1242.9 1287.2 1331 1376.8
1416.7 1452.6 1482.6 1510.2 1529.4 1541.7 1554 1562.4 1576.2 1608.2
1684.9 1730.2 1738.6 1755.3 1781.4 1805.1 1740.6 1536.3 1244.9 922.5
627.1 355.4 178.2 75.3 36.4 12.8 0
1118.9 1054.9 1017 997.3 995.3 1003.2 1016.5 1031.2 1041.6 1048
1047.5 1035.2 1016 988.9 953 909.2 856.5 801.9 751.7 704.9
656.7 613.8 577.9 548.4 522.8 496.7 464.2 420.4 359.8 278.6
202.8 149.1 103.4 66.5 37.9 10.8 0
1118.9 1007.1 937.7 907.2 899.8 906.2 920 934.8 942.2 940.2
929.8 911.6 885.1 852.1 813.7 774.3 733.4 692.6 652.2 607.9
563.1 522.8 493.2 475.5 468.6 469.6 468.6 454.8 420.9 364.3
277.1 191 133.9 88.1 43.8 9.8 0
1118.9 969.7 886 853.1 854.5 873.2 893.9 907.2 908.2 899.3
882.1 857.5 828.4 795 759.5 724.6 687.7 648.8 608.9 572
543.9 519.8 503.6 493.2 484.4 474 457.8 441.1 420.4 387.4
337.2 264.8 173.8 96 45.8 9.8 0
1118.9 933.8 847.6 825.5 839.3 864.9 885.1 894.9 891 875.7
852.1 824 791.5 759.5 725.6 692.6 669.9 642.9 608.9 581.8
563.6 539.5 501.6 471.6 451.9 432.7 413 393.3 375.6 359.3
340.1 309.1 253 193.9 113.7 27.6 0
1118.9 913.6 827.5 815.2 838.8 863.4 883.6 889.5 880.1 856
827 794 758.5 727 700 684.7 666.5 647.8 629.6 589.2
553.3 524.7 496.2 469.6 442 417.9 394.3 372.6 350 323.9
298.3 275.2 241.2 208.2 145.7 56.6 0
1118.9 896.4 814.7 813.2 839.3 862.9 880.6 882.6 868.3 842.2
809.2 772.8 740.3 710.3 690.1 672.9 650.7 620.7 594.1 562.1
537.5 510 482.9 458.3 437.6 416.4 393.8 370.7 343.6 313.6
280.6 251.5 214.1 161.9 107.3 44.8 0
1118.9 886.5 808.3 812.7 841.2 864.4 880.1 877.2 859 828
789.6 753.6 723.1 700 689.1 663.1 622.7 575.9 557.2 541.5
513.4 491.8 473 445.5 424.8 408.6 387.4 362.3 332.3 299.3
263.4 247.6 213.1 139.3 101.4 62 0
1118.9 884.6 804.3 813.2 841.7 865.4 879.6 875.7 853.5 818.6
779.7 744.3 714.2 700 683.2 650.3 591.2 552.3 542.5 523.3
498.6 472.1 447 427.8 415.9 405.6 386.4 362.8 334.2 301.3
266.3 275.2 219.5 146.7 111.7 41.3 0
1118.9 884.6 803.8 814.7 842.2 865.9 879.1 877.2 855.5 819.1
779.7 743.8 713.8 700.5 681.8 648.3 586.8 552.8 544.9 522.8
497.2 468.1 447.4 421.9 418.4 405.6 385.9 362.8 336.2 300.8
267.3 271.2 188.5 151.6 110.3 39.9 0
